The model F1136 (NS 80) hydraulic force transducer enables the simple and economical force measurement in vices and clamping systems and display of forces of measuring ranges up to 500 kN. The flattened case of this compression force transducer enables a stable force measurement.
The force is measured using the principle of hydraulics: The force acting on a piston leads to a pressure increase that can be visualised on a connected display instrument. The scale of the display instrument can be defined in various units (e.g. N, kN, kg, t).
Leak-tightness warranty
The warranty on leak tightness of the hydraulic force measuring unit was extended to 5 years. A force transducer that starts to leak within this period will be repaired free of charge.
Use of the force measuring unit as intended is a prerequisite for the extended 5-year warranty.