Hydraulic comparison test pump
To 4,000 bar [58,000 psi]
Applications
- Simple hydraulic test pressure generation on site, in the laboratory or in the workshop
- For the testing, adjustment and calibration of all types of pressure measuring instruments
- Hydraulic pressure generation up to 4,000 bar [58,000 psi]
Special features
- Precisely adjustable dual-area spindle pump for filling, pressure generation and fine adjustment of pressure
- Proven technology of the model CPB3800HP dead-weight tester
- Compact dimensions
- Low weight
Description
Application areas
Test pumps serve as pressure generators for the testing, adjustment and calibration of mechanical and electronic pressure measuring instruments through comparative measurements. These units can be used in the laboratory or workshop, or on site at the measuring point.
Easy operation
By connecting the test item and a sufficiently accurate reference pressure measuring instrument to the test pump, the same pressure will act on both measuring instruments. By comparison of the two measured values at any given pressure value, a check of the accuracy and/or adjustment of the pressure measuring instrument under test can be carried out.
Easy handling
The model CPP4000-X comparison test pump is a hydraulic comparison test pump for generating pressure up to 4,000 bar [58,000 psi]. It is technically identical to the instrument base of the model CPB3800HP dead-weight tester. The integrated dual-area spindle pump with switching valves enables rapid filling of the test system and smooth pressure generation.
At the same time, the precisely adjustable spindle pump also serves for fine pressure adjustment. A control schematic for pressure generation on the instrument base facilitates quick and easy operation.
The two test connections are equipped with G ½ female loose union connections with double ended metal cone. Two threaded adapters mounted on M16 x 1.5 male thread are included in the scope of delivery. Further thread adapters are available for the calibration of instruments with different connection threads.
Compact instrument design
The CPP4000-X is also particularly notable for its compact dimensions, which are not altered during operation, since the spindle runs within the pump body.
With those dimensions, the exceptionally robust ABS plastic case and the low weight associated with these, the CPP4000-X is also well suited for on-site applications.