Bourdon tube pressure gauge, miniature design
OEM version
Applications
- For gaseous and liquid media that are not highly viscous or crystallising and will not attack copper alloy parts
- Pneumatics
- Compressors
- Medical equipment
Special features
- Small and compact, therefore ideal for integration solutions
- Scale range from 0 ... 4 bar to 0... 25 bar
- Process connection G ⅛ B, ⅛ NPT or R ⅛ male thread
- Nominal size of 26 mm [1.02"] or 27 mm [1.06"]
- One-piece case and process connection from glass-fibre reinforced polyamide (PA)
Description
The miniature design of this pressure gauge is cost-effective and specifically aimed at OEM customers. This instrument is based on a reliable Bourdon tube measurement system. The one-piece case and process connection makes the instrument resistant to mechanical damage and ensures a low weight. The modular brass measuring system guarantees low temperature influence and high measuring stability.
This proven design is ideal for applications with compact equipment requiring built-in small pressure gauges.
WIKA as an OEM supplier
Secure supply chains, high quality standards and a comprehensive range of services worldwide make WIKA a reliable OEM supplier – especially for large volume orders. Models 101.12.026 and 101.12.027 pressure gauges are available directly, in high quantities, with customer-specific process connections. Special adaptations can be realised together – including brand labelling.