モデルA2G-60デジタル式換気ダクト用温度プローブは熱交換、空調と冷凍システムの温度計測に使われ、空気ダクトに直接に取り付けます。
取り付けは専用フランジを使用します。保護管と組み合わせれば、A2G-60は液体の温度計測にも使えます。
適切な計測エレメントを選択すれば、換気ダクト温度プローブはほぼすべての一般的な制御システムに適しています。A2G-60のセンサーPt1000かNi1000から選べることができる上、内蔵トランスミッタ(0~10Vか4~20mA出力)も選べます。
"Measuring instruments for ventilation and air-conditioning by WIKA"
Learn more about measuring instruments for ventila...