Best-possible protection of high-temperature thermocouples e.g. in sulphur recovery units (SRU)
For process nozzles with nominal widths 4" and 6"
Process industry: Oil and gas, petrochemical industry, chemical industry
Special features
For horizontal and vertical installation
Can be used with thermocouple models TC80, TC82, TC83 Calitum® or TC84
High mechanical stability
Description
The primary protection tube (first process-side protection tube) effectively protects the thermocouple from damage caused by thermally induced movement of the refractory lining during the operation of the reactor.
Furthermore, the primary protection tube, when properly installed, effectively delays corrosion damage to the flange nozzle caused by aggressive process media.