The model LS-1000 submersible pressure sensor continuously measures the level of liquid media in industrial environments. It records the level hydrostatically from 1 ... 10 m [3.28 ... 32.81 ft]. Optimum long-term stability ensures precise measured data and minimal signal drift. Hermetic leak tightness is ensured by the robust design and a specially developed cable with integrated strain relief. Due to its attractive pricing, the LS-1000 submersible pressure sensor is the ideal choice for OEM customers.
Permanently leak-tight
The fully welded probe, made of stainless steel, works reliably thanks to IP68 ingress protection. A special cable design ensures effective strain relief. The potting of the cable inlet provides additional safety. In addition, a helium leak test is carried out on each individual instrument in our final inspection so that even the smallest leaks and hairline cracks can be detected.
Low total cost of ownership
The submersible pressure sensor is maintenance-free and offers a long-term stability of 0.2 %. This minimises failures, downtimes and the total cost of ownership.
Certified for hazardous areas
The version for hazardous areas has extensive international Ex approvals. Regular audits ensure global traceability and transparency.
Low current consumption
The probe can be operated with a 5 V battery. The energy-saving 0.5 ... 4.5 V ratiometric output signal only consumes < 5 mA and puts so little strain on the battery that it doesn’t need to be replaced for years.