Stainless steel, hermetically sealed and welded bellows
Ingress protection: IP68 and IP69K
Description
Bending beams are suitable for static and dynamic measuringrequirements. They serve for determining forces in diversefields of application.
They are used in industrial weighing and laboratory technology and also in the process industry.
The F3203 bending beams are made of stainless steel, whose properties are particularly suitable for the fields of area in scales and process technology. An mV/V signal is provided as the output signal.
The F3203 bending beams are certified by the International Organisation of Legal Metrology (OIML) with 3,000 intervals R60 Class C.
Notes To avoid overloading, the bending beam should be electrically connected and the measured value monitored during assembly.The measuring force must be introduced through the centre and free of transverse force.
The bending beams must be mounted on a flat surface.
Smart sensing solutions for the food and beverage industry