Tension/compression transducers are used to determine tension and compression forces in a wide range of applications and are suitable for static and dynamic measurement tasks. Due to their robustness, high accuracy and low installation height, force transducers are used in harsh industrial environments as well as in the laboratory or test field. They have a bore through the center, with an internal thread for the force introduction.
Note
In order to avoid overloading, it is necessary to connect the force transducer electrically during installation and to monitor the measured value.
The force to be measured must be applied concentrically and free of transverse force.