Strain gauge weighing electronics
With multi-function display
Applications
- Precision scales
- Industrial scales
- Scales for forklift trucks, cabs and cranes
- Container and platform scales
Special features
- 6-digit liquid crystal display (LCD) with backlighting
- Extensive functions easy to set on the instrument or via PC
- International approval for applications requiring verified measurements OIML, NTEP
- AC, DC (DC 7 ... 24 V) operating on (rechargeable) battery power (DC 4.8 ... 24 V) – ideal for a number of mobile applications
- High ingress protection, IP65
Description
The weighing electronics of model E1932 offer a combination of ultimate precision and cost efficiency. They are ideally suited for mobile applications such as scales for forklifts, cabs and cranes, for platform scales as well as OEM applications.
With a rugged case and the various possibilities of voltage supply, the E1932 is the ideal partner for simple weighing applications up to application in difficult, industrial operating conditions.
Ultra-flat, digital weighing electronics with a front panel made of stainless steel are also available. This model can also be delivered with an IP65 case made of stainless steel for mounting on a wall or desktop.
A continuous operation up to 75 hours is possible in rechargeable battery mode. The instrument is set and adjusted using the keyboard via the integrated optical interface or PC software. All settings can be saved and transferred to another instrument. Up to 10 linearisation points can be used.
Option:
4 … 20 mA / DC 0 … 10 V input