WIKA career portal
WIKA WIKA
Back to overview
Model TR12-A

Measuring insert

For process resistance thermometer

Selected documents
Data sheet TE 60.16 Operating Instructions #1 Additional operating instruction Operating Instructions #2

Applications

  • Replacement measuring insert for servicing

Special features

  • Application ranges from -200 ... +600 °C [-328 ... +1,112 °F]
  • Made of mineral-insulated sheathed cable
  • Explosion-protected versions (option)

Description

The measuring inserts described here are designed for installation in a process resistance thermometer models TR12-B or TR12-M. Operation without thermowell is only recommended in certain applications.

These measuring inserts are made from flexible, mineral insulated sheathed cable. The sensor is located in the tip of the measuring insert. Type and number of sensors, accuracy and method of connection can each be selected to suit the respective application.