Thermometers for use in nuclear power plants comprise:
- Thermocouple type K
- Thermowell / Protection tube
- Accessories
The model TCN thermocouple can be combined with a large number of thermowell / protection tube designs. Operation without thermowell / protection tube is only recommended in certain applications.
Cable couplings are available as accessories.
A wide variety of possibilities for the combination of insertion length, neck length, thermowell / protection tube, plug connections etc. are available to be able to offer suitable thermocouples for any application.