Hygienic pressure measurement for the pharmaceutical and biotechnology industries
Mechanical pressure display on pipelines, fermenters, bioreactors and vessels
Pressure display during processing and transport of high-quality and critical media
Suitable for the production of active pharmaceutical ingredients (API)
For gases, vapour; liquid, pasty, powdery and crystallising media
Special features
Integrated diaphragm element monitoring with status display (patent, property right: e.g. DE102016005568)
Two barriers for secure separation of the process from the atmosphere
Mechanical pressure transmission without transmission fluid
Completely autoclavable, suitable for CIP and SIP
Description
The model PG43SA-D pressure gauge has been designed specifically for the highest safety requirements in the pharmaceutical and biotechnology industries. Through its patented diaphragm element monitoring, the risk of an undetected rupture of the diaphragm is eliminated since a red warning dot is immediately displayed on the dial. If this point on the dial remains white, then the pressure element is intact and cost-intensive maintenance on the measuring point is not required.
In the event of a diaphragm rupture, a second barrier in the instrument ensures the reliable separation of ambience and process.
The diaphragm pressure gauge transmits the pressure, purely mechanically and without transmission fluid, from the process to the pressure element. Due to their thickness, the diaphragm elements are very robust and have high overpressure safety, ensuring a safe pressure measurement without any risk of contamination.
The flush welded diaphragm element in conjunction with the aseptic process connections enables a dead-space free connection to the process. The independent pressure display, needing no external power, finds applications with the processing and transport of high-quality and critical media, for example on portable tanks.
The PG43SA-D in hygienic design can be used for CIP (cleaning in place) and SIP (sterilisation in place) and in wash-down areas, or it can be completely sterilised in an autoclave. The measuring instrument can thus be cleaned reliably and time-efficiently. The model PG43SA-D conforms to the 3-A Sanitary Standard and is certified in accordance with EHEDG.
A variety of 3.1 and 2.2 certificates are available for GMP-compliant documentation, such as a material certificate or the list of single measured values.