The model FLC-2770 insertion flow meter version is a cost-effective and reliable solution for flow measurement. It is available in different lengths in order that it can be matched to different pipe diameters, thus offering a wide range of applications. Liquids with an electric conductivity of at least 5 μs/cm can be measured.
The measuring instrument must be mounted on an empty pipe at a 90° angle to the flow. The insertion depth is 1/8 of the diameter of the flow tube.
A WIKA signal converter, either attached directly to the instrument or separated from it (e.g. model FLC-608), detects the potential difference between the electrodes, processes the signal to calculate the flow and manages communication with the external control systems.