The model A2G-42 differential pressure switch is used for monitoring the differential pressure, overpressure and vacuum of air and other non-flammable and non-aggressive gases. Possible application areas are the control of air flows and the monitoring of filter contamination in HVAC/R systems as well as the monitoring of industrial air circuits.
The setting of the switch point is made via an internal precision scale.