WIKA career portal
WIKA WIKA
Back
Model 910.60

NEUMO BioControl®

Selected documents
Data sheet AC 09.14 Operating Instructions Additional operating instruction

Applications

  • Bio und pharmaceutical industry
  • Sanitary applications
  • Food industry

Special Features

  • NEUMO BioControl® connection
  • No dead space
  • Hygienic design
  • Materials and surface-finish quality in accordance with the guidelines and standards of the pharmaceutical industry

Description

The pharmaceutical grade BioControl® System is used to adapt pressure and temperature measuring instruments to pipelines and vessels. It has been specifically developed for applications in sterile process engineering.

For the sophisticated requirements within the sterile process industries, various different designs of the BioControl® system are available, with type-test approval.