The TF-2000 cable temperature probe provides reliable temperature values for refrigeration technology, heating and heat pumps. Frequent changes between the dew point and the freezing point are not a problem – thanks to a measuring element that is completely overmoulded with plastic and is thus dust-tight and waterproof in accordance with IP68. Quick-mounting brackets enable time-saving installation. In addition, the thermometer can be mechanically stabilised using a stainless steel sleeve.
Cost savings thanks to quick assembly
Minimum installation costs: The model TF-2000 with a square brass sleeve can be fastened in seconds, without any copper tubes being soldered on. Instruments, which have several temperature measuring locations, can be equipped in a time-saving and cost-effective manner. In the brass design, the square sleeve also ensures good heat conduction and prevents contact corrosion. There is no need to apply thermal compound with no subsequent sacrifice of accuracy or response time.
Delivery reliability, even for large orders
Our decentralised purchasing structure can react flexibly to material and delivery bottlenecks. This guarantees reliable delivery times at all times. Thanks to many years of OEM experience, even short-term increases in volume are no problem. If desired, WIKA can use Vendor Managed Inventory (VMI) to view real-time customer inventories and - for highest comfort - arrange automated deliveries.