Welder 2

Attraktives Vergütungssystem Flexible Arbeitszeiten Mitarbeiterrabatte Work-Life-Integration Gute Entwicklungsmöglichkeiten Gesundheitsmaßnahmen Mobiles Arbeiten Altersvorsorge

Works from drawings, sketches, templates, SI, or verbal instructions Selects proper fixtures, and parts in accordance with SO requirements Allows for the effect of heat to produce true, warp and leak-free joints Performs basic equipment adjustments based on material variations Takes necessary precautions to eliminate the possibilities of fire or "flash" exposure to others in the area Keeps up with the production schedule Welds 2” systems or larger for all pressure ranges Performs ancillary duties as needed

2-3 years previous work experience in related field Technical welding training preferred Basic reading, writing, and arithmetic skills required. This is normally acquired through a high school diploma or equivalent Manual dexterity required for operating machinery and computers Ability to lift up to 30 pounds required The ability to stand for long periods up to eight or more hours at a time Able to work in noisy environment Good eyesight (eyesight correction acceptable) Be able to work overtime if required.  (including weekends)