Sets up the machine parameters to make it ready for production run. Uses information provided on work order to set CTS stations to proper specifications. Socket type, BT pressure rating, filter, pointer, case, dial, etc. Ensure station tooling is secure and adjusted properly so finished product meet WIKA standards. Observes machine operation to verify accuracy of machine settings and to detect malfunctions or out-of-tolerance machining or assembly, using precision measuring devices, as required, and performs visual inspections. Adjusts machine to control part process and maintain safe operation. Inspects “first part” and work pieces throughout the production run for out of tolerance machining or assembly. Fine-tunes machine settings for optimum performance. Cleans and maintains machine, tooling and parts to maintain equipment in optimal production condition. Exercises special care to ensure the machine is running correctly to prevent costly damage to machine. Performs changeovers throughout shift based on production schedule. Performs basic maintenance, repairs and troubleshoots issues. Assists mechanics and machinists in repair work. Trained in calibration and soldering processes for a full understanding of their impact on machine function is required. Complete and maintain daily logs and required production paperwork. Provides on-the-job training to new employees Performs ancillary duties as needed.
Basic reading, writing, and arithmetic skills required. This is normally acquired through a high school diploma or equivalent. Manual dexterity required for operating machinery and computers. Must be able to lift up to 50 lbs. Must be able to handle material up to 50 lbs. with the assistance of hand trucks, lifts, conveyors and hoists. Must be able to stand for long periods up to eight or more hours at a time. Specific vision abilities required by this job include color vision and the ability to distinguish between subsets of individual colors and quality of colors.