換気、空調装置向け
精度5 Pa / 25 Pa目盛り 範囲0 … 600 Pa最大 圧力200 kPa (2 bar)
許容温度周囲温度:-40..+60 ℃操作:-40 ... +60 ℃保護等級IP 54 per EN 60529 / lEC 529重量420 g
"Measuring instruments for ventilation and air-conditioning by WIKA"
Learn more about measuring instruments for ventila...