WIKA career portal
WIKA WIKA
Back
Model 73

Gas-actuated thermometer

Stainless steel version

Selected documents
Data sheet TM 73.01 Operating Instructions Additional operating instruction #1 Additional operating instruction #2

Applications

  • General process instrumentation in the chemical and petrochemical industries, oil and gas industries, energy and water/wastewater industries
  • Universally suitable for machine building, plant, tank, equipment manufacturing and food industry
  • Temperature measurement without medium contact
  • Mounting in instrument boards, control cabinets and control panels

Special features

  • Scale ranges from -200 ... +700 °C [-328 ... +1,292 °F]
  • Fast response behaviour
  • Case and stem from stainless steel 316
  • Various connection and case mounting designs
  • QR code on dial links to instrument-specific information

Description

The model 73 gas-actuated thermometer has been developed and is manufactured in accordance with the EN 13190 standard. This high-quality thermometer has been designed especially for the requirements of the process industry. The thermometer, completely manufactured from stainless steel, is used particularly successfully in the chemical, oil and gas, and power engineering industries.

To allow optimum fitting to the process, individual insertion lengths and process connections are available. The thermometers have a high ingress protection of IP65 and can be used in outdoor applications even at negative temperatures. With liquid damping operation under high vibration conditions is possible. Due to the wide variety of possible designs, the model 73 gas-actuated thermometers can be perfectly adapted to any process connection or location.

With the contact bulb version, temperature measurements are possible without any contact with the medium, even when the pipe diameter is extremely small. The contact bulb is intended for external mounting on pipes and tanks.

When it comes to harsh climatic conditions at the place of use, the model 73 is the right choice, as it can be used at temperatures ranging from -40 °C [-40 °F] ... +60 °C [+140 °F] (in the POLARgauge® version also to -50 °C [-58 °F] of -70 °C [-94 °F]).

The QR code on the dial allows instrument-specific information such as the serial number, the order number, certificates and other product data to be retrieved from the internet easily and in the long term.

WIKA product passport

WIKA product passport

Are you interested in individual product data (e.g. test report)? Find out more about your WIKA product.